??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24610.0040 Disk-Type Handwheel
HELP_VARIABLE
Company
Halder
Description
EH 24610. - Spoked Handwheels light metal / without keyway, without cylindrical handle
Bill of material
24610.0040 Disk-Type Handwheel
BESTNR
Ref. No.
24610.0040
AUS
Version
without keyway, without cylindrical handle, small
D1
250 mm
D2
H7 small-large
22 mm
D3
48 mm
B
23.0 mm
L1
28 mm
L2
51 mm
B3
6 mm
T
24.8 mm
G
Weight
1460 g
Embedded user actions